OLF 15/30/45/60 – OffLine Filter

The OLF 15/30/45/60 series of filtration units are robust offline filters for stationary applications in hydraulic and lubrication systems with a large oil volume.
Optional integrated fluid sensor technology allows simultaneous monitoring of solid contamination, water saturation and temperature in the oil. Measurement and analysis results can be displayed graphically and in tabular form on the device display or further processed via Connect Cloud through network/mobile connection.
  • Capacity of the case: max. 78 l
  • Operating pressure: max. 6 bar
  • Improved component and system filter service life
  • Increased machine availability
  • Longer oil change intervals
  • High service-friendliness
  • High contamination retention capacity of the elements
  • Environmentally friendly element disposal thanks to incinerability
Material number
GP_1000428036
learn more ...
  • Search Bar : $SL-1000065135 [1000507172] [global]
Product Search
Filter selection
Reset filter

OLF 15/30/45/60 – OffLine Filter


Grouped product items
OLF-15/15-G-N-N15DM002-E
Material-No. 3076173
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-G-N-N15DM002-E
Material-No. 3076177
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-N-N15DM002-E
Material-No. 3076222
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-45/45-S-N-N15DM002-E
Material-No. 3076224
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-60/60-S-N-N15DM002-E
Material-No. 3076225
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-N-Z-E
Material-No. 3076226
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-60/60-S-N-Z-E
Material-No. 3076259
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-W-N-Z-E
Material-No. 3076268
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-45/45-G-N-N15DM002-E
Material-No. 3076271
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-60/60-G-N-N15DM002-E
Material-No. 3076275
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-W-N-N15DM002-E
Material-No. 3076352
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-W-N-Z-E
Material-No. 3079672
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-E60-N15DM002-E/-V
Material-No. 3081518
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-W-N-N15DM020-C
Material-No. 3081596
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-G60-N15DM002-E
Material-No. 3081597
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-N-N15DM002-D4
Material-No. 3082217
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-M-N15DM002-C
Material-No. 3083814
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-60/60-G-N-N15DM020-D3/-PKZ
Material-No. 3085060
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-15/15-S-M-N15DM002-B
Material-No. 3085145
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
OLF-30/30-S-S-N15DM020-C
Material-No. 3085198
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
OLF 15/30/45/60 Offline filters
Product brochure EN

(3.35 MB)