Search results for: 'OFX – Filtration Unit'
26
Results
in category
Products
Module
<p>The stationary fluid conditioning unit OF 5 for the dedusting of the fluid in the bypass flow is used for the filtered or unfiltered filling of systems, the repumping of hydraulic and lubrication media and for the emptying of hydraulic tanks. For utilisation on hydraulic and lubrication oil systems in different industries.</p><ul><li><p>Flow rate: max. 30 l/min / 40 l/min</p></li><li><p>Operating pressure: 4.5 bar</p></li><li><p>Convenient filtration in the bypass flow</p></li><li><p>Easy to operate</p></li><li><p>Increased oil and component service lifetimes</p></li><li><p>Reduction of Life Cycle Cost LCC</p></li></ul>
1799.175
<p>The Mobile Filtration Units MFU-30 - 100 Series are designed as a mobile service units Solid particle contamination and free water can be removed by the filter elements.</p><p>Optionally, the power units can be equipped with measurement technology for continuous monitoring of the fluid. Wireless communication and connection to cloud portals enable incorporation into modern environments.</p><ul><li class="libreak">Filtered and unfiltered filling of hydraulic systems</li><li class="libreak">Temporary offline filtration of hydraulic systems</li><li class="libreak">Filtered and unfiltered fluid transfer</li><li class="libreak">Unfiltered drainage of hydraulic tanks</li><li class="libreak">Continuous fluid monitoring</li><li class="libreak">Higher fluid life</li><li class="libreak">Improved service life of components and system filters</li><li class="libreak">Simple operation</li></ul>
<div>The MFU 15 MobileFiltration Unit is used as a portable service unit for filling hydraulic systems, flushing small hydraulic systems and for cleaning in the bypass flow. Solid particle contamination and free water can be removed by the filter elements. The MFU 15 can also be fitted with a CS 1000 ContaminationSensor. This allows the solid particle contamination in the oil to be monitored at the same time. The cleanliness class results are displayed according to ISO, SAE or NAS classifications.</div><div><ul><li> Improved service life of components and system filters</li><li> Increased oil service life</li><li> Increased machine availability</li><li> Simple operation</li><li> Compact design</li><li> Integrated dry-run protection</li></ul></div>
0
Result
in category
Topics & Solutions
1
Result
in category
Downloads
OFX Filtration Unit
Filtration technology
Fluid conditioning systems
Product brochure
No details
English
(834 KB)
Is your file not listed?
To our download & media center