NF(D) – up to 25 bar (switchable)

The NF low-pressure line filter is suitable for applications with flow rates of up to 3500 l/min (up to 1600 l/min for the switchable NFD version) at max. pressure ranges of 25 bar.
  • Search Bar: Search Bar
Material number
GP_1000515385
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters
Grouped product items
NF SN 2650 D P 10 D 2.1 /-L24
Material-No. 1276560
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D N 5 C 2.1
Material-No. 1278203
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D P 10 A 2.1 /-B6
Material-No. 1278308
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF W/HC 1350 D M 50 BM 2.1 /-A5-B6
Material-No. 1279739
Other features:
A5=response pressure CI 5 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D N 10 D 2.1 /-L24
Material-No. 1279900
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF ON 280 D E 10 C 2.0
Material-No. 1280097
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF ON 280 D E 20 C 2.0
Material-No. 1280099
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D P 10 D 2.1 /-LED-B6
Material-No. 1280329
Other features:
LED=CI with LED display
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D M 10 D 2.1 /-L24
Material-No. 1280581
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF ON 160 D E 20 BM 2.0
Material-No. 1280858
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF ON 280 D E 5 BM 2.0
Material-No. 1280880
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D L 5 LZ 2.1 /-DB-KB
Material-No. 1281102
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D M 5 LZ 2.1 /-A5-B6
Material-No. 1281982
Other features:
A5=response pressure CI 5 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D P 3 D 2.1 /-L220-A5-B6
Material-No. 1282143
Other features:
A5=response pressure CI 5 bar, L220=lamp voltage 230V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D M 3 D 2.1 /-L24-B6
Material-No. 1282146
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF ON 280 D E 10 BM 2.0
Material-No. 1283479
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D P 10 C 2.1
Material-No. 1284417
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF SN 2650 D N 5 D 2.1 /-LED
Material-No. 1284587
Other features:
LED=CI with LED display
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF W/HC 2650 D L 50 C 2.1 /-A5-B6
Material-No. 1286301
Other features:
A5=response pressure CI 5 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
NF W/HC 2650 D L 25 C 2.1 /-A5-B6
Material-No. 1286302
Other features:
A5=response pressure CI 5 bar
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
NF Inline Filters
Product brochure EN

(0.77 MB)

NF Inline Filter
Spare parts list EN

(2 MB)

NFD Inline Filters
Product brochure EN

(0.82 MB)

NFD Change-Over Filter
Spare parts list EN

(2.85 MB)