MFX – up to 50 bar, mobile

The MFX low-pressure line filter is suitable for applications with flow rates of up to 130 l/min at max. pressure ranges of 50 bar.
Material number
GP_1000515387
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Connection size
Select all Reset selection
Show more filters

MFX – up to 50bar, mobile


Grouped product items
MFX BN/HC 200 G C 10 C 1.0 /-B3.5
Material-No. 1295099
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G C 10 BF 3.0 /-B3.5
Material-No. 1295360
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G C 20 BF 3.0 /-B3.5
Material-No. 1295507
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 200 G D 20 W 0.0 /-B3.5
Material-No. 1295854
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 200 G D 10 BF 3.0 /-B3.5
Material-No. 1296194
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 200 G D 10 A 1.0 /-B3.5
Material-No. 1296195
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 200 G C 10 A 1.0 /-B3.5
Material-No. 1296348
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 200 G D 10 C 1.0 /-B3.5
Material-No. 1296749
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G D 20 A 1.0 /-B3.5
Material-No. 1297140
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G D 20 C 1.0 /-B3.5
Material-No. 1297141
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G D 20 BF 4.0 /-B3.5
Material-No. 1297265
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 200 G D 5 BF 4.0 /-B3.5
Material-No. 1298127
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G C 10 BF 4.0 /-B3.5
Material-No. 1298398
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G C 10 W 0.0 /-B3.5
Material-No. 1298399
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G C 10 A 2.0 /-B3.5
Material-No. 1298400
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G D 10 BF 4.0 /-B3.5
Material-No. 1298401
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G D 10 W 0.0 /-B3.5
Material-No. 1298402
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 100 G D 10 A 2.0 /-B3.5
Material-No. 1298403
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 200 G C 10 BF 4.0 /-B3.5
Material-No. 1298404
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFX BN/HC 200 G C 10 W 0.0 /-B3.5
Material-No. 1298405
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MFX Inline Filter
Product brochure EN

(0.52 MB)