MFU 15 – MobileFiltration Unit

The MFU 15 MobileFiltration Unit is used as a portable service unit for filling hydraulic systems, flushing small hydraulic systems and for cleaning in the bypass flow. Solid particle contamination and free water can be removed by the filter elements. The MFU 15 can also be fitted with a CS 1000 ContaminationSensor. This allows the solid particle contamination in the oil to be monitored at the same time. The cleanliness class results are displayed according to ISO, SAE or NAS classifications.
  • Improved service life of components and system filters
  • Increased oil service life
  • Increased machine availability
  • Simple operation
  • Compact design
  • Integrated dry-run protection
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000428038
Product Search
Filter selection
Reset filter
Grouped product items
MFU-15E9-SM-FE
Material-No. 4263416
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Standard
Supply voltage:
230V-50Hz-1Ph
Type:
Economy
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFU-10P9-SM-FE
Material-No. 4263417
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Standard
Supply voltage:
230V-50Hz-1Ph
Type:
Premium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFU-15S9-SN-FE
Material-No. 4269896
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Standard
Supply voltage:
400V-50Hz-3Ph
Type:
Standard
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFU-15S9-SM-FE
Material-No. 4304322
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Standard
Supply voltage:
230V-50Hz-1Ph
Type:
Standard
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFU-15E9-SD-FE
Material-No. 4345804
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Standard
Supply voltage:
Compressed air
Type:
Economy
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFU-10P9-SK-FE
Material-No. 4361080
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Standard
Supply voltage:
120V-60Hz-1Ph
Type:
Premium
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFU-15S9-SAM-FE
Material-No. 4868786
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Standard
Type:
Standard
Size:
15
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MFU-15 MobileFiltration Unit
Product brochure EN

(2.16 MB)