MFM – up to 280 bar, mobile

The medium pressure line filter MFM is suitable for applications with flow rates up to 100 l/min at max. pressure ranges of 280 bar.
  • Search Bar: Search Bar
Material number
GP_1000515393
Product Search
Filter selection
Reset filter
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Connection size
Select all Reset selection
Show more filters
Grouped product items
MFM ON 75 O H 10 A 4.0 /-B7
Material-No. 1279457
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 95 O H 10 A 4.0 /-B7
Material-No. 1279458
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 55 O H 20 B 4.0 /-B7
Material-No. 1279770
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 75 O B 20 W 4.0 /-B7
Material-No. 1279835
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 55 O D 20 B 4.0 /-B7
Material-No. 1280143
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM 55 SET XX W 4.0
Material-No. 1280271
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM 95 SET XX W 4.0
Material-No. 1280275
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM 35 SET XX W 4.0
Material-No. 1280277
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 55 O B 20 W 4.0 /-B7
Material-No. 1280464
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 75 O H 10 B 4.0 /-B7
Material-No. 1280512
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 75 O D 10 A 4.0 /-B7
Material-No. 1280570
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 75 O D 10 B 4.0 /-B7
Material-No. 1280872
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 55 O H 10 B 4.0 /-B7
Material-No. 1281145
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 75 O B 5 B 4.0 /-B7
Material-No. 1281154
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 95 O B 10 B 4.0 /-B7
Material-No. 1281267
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 35 O B 10 B 4.0 /-B7
Material-No. 1281392
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 55 O D 10 B 4.0 /-B7
Material-No. 1281402
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 55 O B 10 B 4.0 /-B7
Material-No. 1281478
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 55 O B 20 B 4.0 /-B7
Material-No. 1281583
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFM ON 95 O D 10 W 4.0 /-B7
Material-No. 1281755
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MFM Inline Filters
Product brochure EN

(0.36 MB)

MFM Inline Filter
Spare parts list EN

(0.81 MB)