Component analysis devices

Component analysis devices

The demands on the life expectancy of individual components and assemblies are increasing in the automotive and supplier industries, in transmission and engine construction, in mobile hydraulics and in the manufacture of hydraulic and lubrication system components. The technical cleanliness of electronic components is also becoming increasingly relevant. This is largely determined by their technical cleanliness. The determination is carried out in accordance with ISO 16232 and VDA 19 guidelines. In addition, the analysis of the particles allows conclusions to be drawn about the possible source of contamination.

 

  • Cost reduction through lower production waste
  • Vulnerability detection and remediation
  • Reduction of zero km failures
  • Internal and external communication
  • Documentation of technical cleanliness of components
Read more Show less
Product Search
Filter selection
Reset filter

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Cleanliness Handbook - Technical cleanliness of components and systems
Product brochure EN

(0.46 MB)

CTM-SC ContaminationTest Module - SupplyControl
Product brochure EN

(0.8 MB)

CTM-EB ContaminationTest Module-Extraction Box
Product brochure EN

(0.56 MB)

CTM-EF ContaminationTest Module – Extraction Flushing
Product brochure EN

(0.99 MB)

CTM-SC 3xxx ContaminationTest Module - Supply Control
Product brochure EN

(0.27 MB)

CTM-EF 3xxx ContaminationTest Module - Extraction Flushing
Product brochure EN

(0.81 MB)

CTM-EF-1x3x ContaminationTest Module
Product brochure EN

(0.84 MB)

CTU1000 series - ContaminationTest Unit
Product brochure EN

(1.45 MB)