MCS 1000

The MetallicContamination Sensor MCS 1000 is used for recording metallic solid particle contamination in lubrication fluids. The particles are determined by the inductive measurement method, with a coil system forming the heart of the sensor. The MCS 1000 continuously monitors the condition of industrial gear units and provides information on any early-stage damage. Thus, the sensor represents a reliable instrument for condition-oriented maintenance. Application on transmissions in wind turbines, for monitoring large transmissions (ship drives, stationary and mobile hydraulic drives) and on test benches.

 

  • Ferromagnetic (Fe) particles: > 200 μm
  • Non-ferromagnetic (nFe) particles: > 400 μm
  • Flow rate: 10 to 200 l/min
  • Operating pressure: max. 20 bar
Material number
GP_1000490745
learn more ...
  • Search Bar : $SL-1000068018 [1000536036] [global]
Product Search
Filter selection
Reset filter

MCS 1000


Grouped product items
MCS1510-5-0/-000
Material-No. 3435425
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical connection:
0=Plug M12x1;8-pin
Hydr. connection:
5=SAE4"
Fluid:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MCS1410-2-0/-000
Material-No. 3587168
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical connection:
0=Plug M12x1;8-pin
Hydr. connection:
2=SAE3/4''
Fluid:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MCS1310-1-0/-000
Material-No. 3665658
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical connection:
0=Plug M12x1;8-pin
Hydr. connection:
1=SAE1/2''
Fluid:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MCS1570-5-1/-000
Material-No. 3713160
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical connection:
1=M12x1;8-pin+Ethernet 4-pin
Hydr. connection:
5=SAE4"
Fluid:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MCS1320-1-0/-000
Material-No. 4459025
Standard:
EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011
Electrical connection:
0=Plug M12x1;8-pin
Hydr. connection:
1=SAE1/2''
Fluid:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
MCS1000 MetallicContamination Sensor
Product brochure EN

(1.66 MB)

MCS1000 MetallicContamination Sensor (MCS 1x80/1x90)
Product brochure EN

(0.93 MB)

MetallicContamination Sensor MCS 1000 T5
Product brochure EN

(1.3 MB)