Manual spool valves HSV700

Manual spool valves from the HSV700 series are lever-operated directional poppet valves with low weight and low adjustment force.
  • Max. operating pressure: 700 bar
  • Max. flow rate: 25 l/min
  • Size: Size 6, in accordance with Bieri standard and DIN 24340 / ISO 4401 / CETOP RP 121 H
Material number
GP_1000422304
Product Search
Filter selection
Reset filter
Grouped product items
HSV700-6R-3/3-G-HR-V-A*00
Material-No. 4534925
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSV700-6S-3/3-G-HR-V-A*00
Material-No. 4534927
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSV700-6S-4/2-J-HR-V-A*00
Material-No. 4534929
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSV700-6S-4/3-H-HR-V-A*00
Material-No. 4534932
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSV700-6R-4/3-E-HR-V-A*00
Material-No. 4534933
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSV700-6S-4/3-E-HR-V-A*00
Material-No. 4534934
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSV700-6R-4/3-U-HR-V-A*00
Material-No. 4534935
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HSV700-6S-4/3-U-HR-V-A*00
Material-No. 4534936
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media