Manual shut-off valves SPV2
Manual shut-off valves of type SPV2 are suitable for inline installation. The valves in poppet design are closed or opened manually at the star knob and have a threaded connection for screwing in compression joints.
Operating pressure | Up to 1000 bar |
Max. flow rate | Size 5 20 l/min Size 8 32 l/min |
Nom. size | Size 5 or 8 |
Material number
learn more ...
GP_1000422323
Product Search
Filter selection
Reset filter
Manual shut-off valves SPV2
|
SPV2-5-R-1000-H-V-A*00
Material-No. 3673697
|
|
||||
|
SPV2-8-R-1000-H-V-A*00
Material-No. 4054646
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media