Low-noise series OSCA + OSCAF
- Search Bar: Search Bar
Material number
GP_1000509339
Product Search
Filter selection
Reset filter
|
OSCA 2S/28/6.0/M/B/1
Material-No. 3647749
|
|
||||
|
OSCA 2L/28/6.0/M/B/1
Material-No. 3647770
|
|
||||
|
OSCA 3S/28/6.0/M/B/1
Material-No. 3672255
|
|
||||
|
OSCA 1S/10/1.0/M/A/1
Material-No. 3684999
|
|
||||
|
OSCA 2S/28/5.0/M/A-PTC*
Material-No. 3688466
|
|
||||
|
OSCA 3L/28/6.0/M/B/1
Material-No. 3764555
|
|
||||
|
OSCA 1L/10/1.0/M/A/1
Material-No. 3768893
|
|
||||
|
OSCA 0L/10/1.0/M/A/1
Material-No. 3926218
|
|
||||
|
OSCA 0S/10/1.0/M/A/1
Material-No. 3926219
|
|
||||
|
OSCA 1S/10/1.0/M/380-60/1
Material-No. 4025624
|
|
||||
|
OSCA 2S/28/5.0/M/380-60/1
Material-No. 4025677
|
|
||||
|
OSCA 0S/10/1.0/M/A/1/GP
Material-No. 4027191
|
|
||||
|
OSCA 3L/28/6.0/M/B/1/LFM
Material-No. 4047166
|
|
||||
|
OSCA 1S/10/1.0/M/A/1/GP
Material-No. 4115608
|
|
||||
|
OSCA 3L/28/6.0/M/B/1/GP
Material-No. 4321053
|
|
||||
|
OSCA 1S/10/1.0/M/A/1*
Material-No. 4376772
|
|
||||
|
OSCA 3L/28/6.0/M/B/1/LFG
Material-No. 4417249
|
|
||||
|
OSCA 3S/28/6.0/M/B/1/GP
Material-No. 4477187
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

OSCA / OSCAF 0-3 Air Cooler Industry
Product brochure
EN
(2.09 MB)

Air Cooler Accessories
Product brochure
EN
(3.51 MB)