Light range
Series strips are used for bundled, tidy, secure and cost-effective
laying of parallel pipe, hose and cable groups. The “light duty” series is designed with a smooth internal surface in the standard version.
It comes in three sizes, and enables up to 10 pipes/hoses to be mounted with diameters from 6 mm to 56.4 mm.
laying of parallel pipe, hose and cable groups. The “light duty” series is designed with a smooth internal surface in the standard version.
It comes in three sizes, and enables up to 10 pipes/hoses to be mounted with diameters from 6 mm to 56.4 mm.
- Search Bar: Search Bar
Material number
GP_1000371006
Product Search
Filter selection
Reset filter
|
HRRL 3L A 3X25 PP 106/2 ST M6 BL
Material-No. 3001706
|
|
||||||||
|
HRRL 3L A 2X12-2X17 PP 142/2 ST M8 BL
Material-No. 3001736
|
|
||||||||
|
HRRL 3L A 4X13 PP 142/2 ST M6 BL
Material-No. 3002080
|
|
||||||||
|
HRRL 3L A 2X20 PP 92,5/2 ST M6 BL
Material-No. 3005541
|
|
||||||||
|
HRRL 3L A 4X20 PP 142/2 ST M6 BL
Material-No. 3005542
|
|
||||||||
|
HRRL 3L A 10X22 PP 358/5 ST M6 BL
Material-No. 3008372
|
|
||||||||
|
HRRL 3L A 15-22 PP 92,5/2 ST M6 BL
Material-No. 3008755
|
|
||||||||
|
HRRL 2L A 3X15 PP 85/2 ST M6 BL
Material-No. 3008756
|
|
||||||||
|
HRRL 2L A 2X18 PP 78,5/2 ST M6 BL
Material-No. 3013810
|
|
||||||||
|
HRRL 2L A 2X16 PP 78,5/2 ST M6 BL
Material-No. 3016588
|
|
||||||||
|
HRRL 2L A 4X17,1 PP 114/2 ST M6 ZN
Material-No. 3028407
|
|
||||||||
|
HRRL 1L A1 3X8 PP 56/2 ST M6 ZN
Material-No. 3028554
|
|
||||||||
|
HRRL 3L A1TM 4X18 PP 142/2 ST M6 ZN
Material-No. 3033827
|
|
||||||||
|
HRRL 3L A1TM 4X20 PP 142/2 ST M6 ZN
Material-No. 3033828
|
|
||||||||
|
HRRL 3L A1TM 2X18 PP 92,5/2 ST M6 ZN
Material-No. 3033829
|
|
||||||||
|
HRRL 3L A1TM 2X20 PP 92,5/2 ST M6 ZN
Material-No. 3033831
|
|
||||||||
|
HRRL 2L A 2X15 PP 78,5/2 ST M6 BL
Material-No. 3034994
|
|
||||||||
|
HRRL 1L A 3X10 PP 56/2 ST M6 BL
Material-No. 3038893
|
|
||||||||
|
HRRL 2L A1TM 3X14 PP 85/2 ST M6 ZN
Material-No. 3043675
|
|
||||||||
|
HRRL 2L A 6X16 PP 172/3 ST M6 BL
Material-No. 3046253
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Series strips
Product brochure
EN
(0 MB)