Light range

HYDAC modular system according to DIN 3015 (Part 1: Light range) for quick, easy and secure fastening of pipes, hoses, cables and other components with external diameters of 6 mm to 102 mm. Smooth and ribbed versions with and without elastomer insert. The elastomer insert is available in smooth and rippled versions for sound and vibration insulation.
Material number
GP_1000370979
learn more ...
Product Search
Filter selection
Reset filter
Size DIN 3015
Select all Reset selection
Temp.-resistance, clamp
Select all Reset selection

Light range


Diameter: 6 – 101.6 mm Also including elastomer inserts for sound and vibration insulation.
Grouped product items
HREL 6 D 21,3 PP ST M ZN
Material-No. 3001708
Size DIN 3015:
Size 6
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HREL 6 A 21,3 PP ST M BL
Material-No. 3001709
Size DIN 3015:
Size 6
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 2 A1TM 17,1 PA ST M BL
Material-No. 3005556
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 1 A1TM 12 PA ST M BL
Material-No. 3005710
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 1 A1TM 6 PA ST M BL
Material-No. 3005711
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 4 B1TM 28 PA ST M ZN
Material-No. 3005712
Size DIN 3015:
Size 4
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 2 B1TM 18 PA ST M ZN
Material-No. 3005723
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 1 B1TM 10 PA ST M BL
Material-No. 3005724
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 5 B1TM 35 PA ST M BL
Material-No. 3005725
Size DIN 3015:
Size 5
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 5 B1TM 40 PA ST M BL
Material-No. 3006930
Size DIN 3015:
Size 5
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 6 A1TM 50,8 PA ST M BL
Material-No. 3006931
Size DIN 3015:
Size 6
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 3 A1TM 23 PA ST M BL
Material-No. 3011773
Size DIN 3015:
Size 3
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HREL 6 A 15 PP ST M BL
Material-No. 3012978
Size DIN 3015:
Size 6
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
hrl 5 b 42 al st m bl/zn
Material-No. 3015057
Size DIN 3015:
Size 5
Temp.-resistance, clamp:
-60 to +180 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRL 2 B 12 PP ST M BL
Material-No. 3025415
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
hrl 1 av 12 pp st m bl
Material-No. 3047323
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 4 B1TM 29 PP ST M ZN
Material-No. 3049813
Size DIN 3015:
Size 4
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRERL 6 A 28 PP ST M ZN
Material-No. 3054626
Size DIN 3015:
Size 6
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 5 A1TM 41 PP ST M ZN
Material-No. 3057901
Size DIN 3015:
Size 5
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGL 2 A1TM 15 PA ST M ZN
Material-No. 3060731
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Clamps to DIN 3015
Product brochure EN

(1.68 MB)