LF – up to 100 bar
The LF low-pressure line filter is suitable for applications with flow rates of up to 500 l/min at max. pressure ranges of 100 bar.
- Search Bar: Search Bar
Material number
GP_1000515391
Product Search
Filter selection
Reset filter
|
LF BH/HC 240 I E 10 D 1.0 /-L220
Material-No. 1250016
|
|
||||||||
|
LF BH/HC 240 I E 5 B 1.0 /-B6
Material-No. 1250017
|
|
||||||||
|
LF SN 660 I F 10 D 1.0 /-L220-B6
Material-No. 1250143
|
|
||||||||
|
LF ON 110 I C 10 BM 1.0 /-B6
Material-No. 1250146
|
|
||||||||
|
LF W 660 I F 100 D 1.0 /-L220
Material-No. 1250152
|
|
||||||||
|
LF SN 330 I F 5 D 1.0 /-L24-B6
Material-No. 1250173
|
|
||||||||
|
LF W 60 I C 25 D 1.0 /-L220
Material-No. 1250229
|
|
||||||||
|
LF ON 160 I E 10 D 1.0 /-L220
Material-No. 1250255
|
|
||||||||
|
LF ON 60 I C 10 D 1.0 /-V-L24
Material-No. 1250284
|
|
||||||||
|
LF W 60 I C 25 A 1.0 /-B3
Material-No. 1250368
|
|
||||||||
|
LF BH/HC 110 I C 5 BM 1.0
Material-No. 1250385
|
|
||||||||
|
LF BH/HC 60 I C 5 BM 1.0
Material-No. 1250425
|
|
||||||||
|
LF SN 660 I F 20 D 1.0 /-V-L24-B6
Material-No. 1250440
|
|
||||||||
|
LF ON 110 I C 10 D 1.0 /-L24-A2-B3
Material-No. 1250470
|
|
||||||||
|
LF BH/HC 330 I F 20 D 1.0 /-L24
Material-No. 1250506
|
|
||||||||
|
LF ON 240 I E 10 B 1.0 /-V-B6
Material-No. 1250574
|
|
||||||||
|
LF BH/HC 660 I F 20 C 1.0
Material-No. 1250708
|
|
||||||||
|
LF BH/HC 160 I E 20 D 1.0 /-L24
Material-No. 1250711
|
|
||||||||
|
LF BH/HC 240 I E 20 D 1.0 /-L24
Material-No. 1250712
|
|
||||||||
|
LF BH/HC 660 I F 20 D 1.0 /-L24
Material-No. 1250714
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

LF/LFF Inline Filter for Reversible Oil Flow
Product brochure
EN
(0.39 MB)

LF-LFF Inline Filter
Spare parts list
EN
(0.8 MB)