LD-CCE .. 4W

Material number
GP_1000553200
learn more ...
  • Search Bar : $SL-1000070516 [1000553576] [global]
Product Search
Filter selection
Reset filter
Nominal size
Select all Reset selection
Sealing material
Select all Reset selection
Cavity
Select all Reset selection

LD-CCE .. 4W


Grouped product items
LD-CCE 16 H 6 4W/N
Material-No. 4085379
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 4W
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 25 H 6 4W/N
Material-No. 4085387
Cavity:
ISO7368 08-3-1-16
Product family:
LD-CCE .. 4W
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 32 H 6 4W/N
Material-No. 4085397
Cavity:
ISO7368 09-5-1-16
Product family:
LD-CCE .. 4W
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 40 H 6 4W/N
Material-No. 4085436
Cavity:
ISO7368 10-7-1-16
Product family:
LD-CCE .. 4W
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 50 H 6 4W/N
Material-No. 4085443
Cavity:
ISO7368 11-9-1-16
Product family:
LD-CCE .. 4W
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 63 H 6 4W/N
Material-No. 4085463
Cavity:
ISO7368 12-11-1-16
Product family:
LD-CCE .. 4W
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 80 H 6 4W/N
Material-No. 4085475
Cavity:
ISO7368 13-13-1-16
Product family:
LD-CCE .. 4W
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 40 H 6 4W/V
Material-No. 4447892
Cavity:
ISO7368 10-7-1-16
Product family:
LD-CCE .. 4W
Pmax [bar]:
420
Sealing material:
FKM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.