LD-CCE .. 1H

  • Search Bar : $SL-1000070516 [1000553576] [global]
Material number
GP_1000553190
Product Search
Filter selection
Reset filter
Nominal size
Select all Reset selection
Sealing material
Select all Reset selection
Cavity
Select all Reset selection
Grouped product items
LD-CCE 16 H 6 1H 2/N
Material-No. 4085218
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 25 H 6 1H 2/N
Material-No. 4085220
Cavity:
ISO7368 08-3-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 32 H 6 1H 2/N
Material-No. 4085221
Cavity:
ISO7368 09-5-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 40 H 6 1H 2/N
Material-No. 4085224
Cavity:
ISO7368 10-7-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 50 H 6 1H 2/N
Material-No. 4085265
Cavity:
ISO7368 11-9-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 63 H 6 1H 2/N
Material-No. 4085457
Cavity:
ISO7368 12-11-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 16 H 6 1H 2/N/X15
Material-No. 4091194
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 25 H 6 1H 2/N/X15
Material-No. 4091207
Cavity:
ISO7368 08-3-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 32 H 6 1H 2/N/X25
Material-No. 4091209
Cavity:
ISO7368 09-5-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 40 H 6 1H 2/N/X30
Material-No. 4091214
Cavity:
ISO7368 10-7-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 50 H 6 1H 2/N/X35
Material-No. 4091226
Cavity:
ISO7368 11-9-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 63 H 6 1H 2/N/X35
Material-No. 4091228
Cavity:
ISO7368 12-11-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 16 H 6 1H 9/N
Material-No. 4085219
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 32 H 6 1H 9/N
Material-No. 4085223
Cavity:
ISO7368 09-5-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 16 H 6 1H 9/N/X15
Material-No. 4091205
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 32 H 6 1H 9/N/X25
Material-No. 4091211
Cavity:
ISO7368 09-5-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 25 H 6 1H 9/N/X15
Material-No. 4093430
Cavity:
ISO7368 08-3-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 16 H 6 1H 2/V/X15
Material-No. 4410882
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 1H
Pmax [bar]:
420
Sealing material:
FKM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.