LD-CCE .. 1D

Material number
GP_1000553188
learn more ...
  • Search Bar : $SL-1000070516 [1000553576] [global]
Product Search
Filter selection
Reset filter
Nominal size
Select all Reset selection
Sealing material
Select all Reset selection
Cavity
Select all Reset selection

LD-CCE .. 1D


Grouped product items
LD-CCE 16 H 6 1D/N
Material-No. 4085071
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 25 H 6 1D/N
Material-No. 4085105
Cavity:
ISO7368 08-3-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 32 H 6 1D/N
Material-No. 4085106
Cavity:
ISO7368 09-5-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 40 H 6 1D/N
Material-No. 4085107
Cavity:
ISO7368 10-7-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 50 H 6 1D/N
Material-No. 4085108
Cavity:
ISO7368 11-9-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 63 H 6 1D/N
Material-No. 4085109
Cavity:
ISO7368 12-11-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 16 H 6 1D/N/X15
Material-No. 4091191
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 25 H 6 1D/N/X15
Material-No. 4091206
Cavity:
ISO7368 08-3-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 32 H 6 1D/N/X25
Material-No. 4091208
Cavity:
ISO7368 09-5-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 40 H 6 1D/N/X30
Material-No. 4091212
Cavity:
ISO7368 10-7-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 50 H 6 1D/N/X35
Material-No. 4091225
Cavity:
ISO7368 11-9-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 63 H 6 1D/N/X35
Material-No. 4091227
Cavity:
ISO7368 12-11-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 80 H 6 1D/N
Material-No. 4085139
Cavity:
ISO7368 13-13-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 80 H 6 1D/N/X40
Material-No. 4091229
Cavity:
ISO7368 13-13-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
NBR
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 16 H 6 1D/V
Material-No. 4290685
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
FKM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 40 H 6 1D/V
Material-No. 4339043
Cavity:
ISO7368 10-7-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
FKM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 25 H 6 1D/V
Material-No. 4373640
Cavity:
ISO7368 08-3-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
FKM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 40 H 6 1D/V/X30
Material-No. 4405503
Cavity:
ISO7368 10-7-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
FKM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 50 H 6 1D/V/X35
Material-No. 4405537
Cavity:
ISO7368 11-9-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
FKM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
LD-CCE 16 H 6 1D/V/X15
Material-No. 4410884
Cavity:
ISO7368 06-1-1-16
Product family:
LD-CCE .. 1D
Pmax [bar]:
420
Sealing material:
FKM
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page