L-CEE 63 cone A

Material number
GP_1000553093
Product Search
Filter selection
Reset filter
Grouped product items
L-CEE 63 H 6 A-07/N
Material-No. 4458757
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 63 H 6 A-15/N
Material-No. 4458758
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 63 H 6 A-29/N
Material-No. 4458759
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.