L-CEE 40 cone A

Material number
GP_1000553089
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Grouped product items
L-CEE 40 H 6 A-07/N
Material-No. 4457932
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 40 H 6 A-14/N
Material-No. 4457933
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 40 H 6 A-29/N
Material-No. 4457934
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 40 H 6 A-14/V
Material-No. 4459020
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.