L-CEE 32 cone A

Material number
GP_1000553087
Product Search
Filter selection
Reset filter
Grouped product items
L-CEE 32 H 6 A-10/N
Material-No. 4456685
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 32 H 6 A-20/N
Material-No. 4456686
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 32 H 6 A-40/N
Material-No. 4456687
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.