L-CEE 16 cone A

Material number
GP_1000553083
Product Search
Filter selection
Reset filter
Grouped product items
L-CEE 16 H 6 A-10/N
Material-No. 4456091
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 16 H 6 A-20/N
Material-No. 4456127
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 16 H 6 A-40/N
Material-No. 4456442
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
L-CEE 16 H 6 A-05/N
Material-No. 4524290
Pmax [bar]:
420
Area ratio:
A
Cover type:
X
Possible combination Cone:
0
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.