Interface connection for top-hat rail mounting
We offer different rail connection interfaces (RCI) to suit our controllers for quick development at the workplace as well as commissioning on prototypes without a finished wiring harness.
The interfaces can be directly connected to the controller using the enclosed 1.5 m connection cable. WAGO terminals enable cables with various diameters of up to 2.5 mm² to be connected. This means every pin of the plug connector is accessible
.The connections on the right side of the interface are not connected to the connector. This means that various controller types can be operated in the field. Depending on the application, the components are then wired by the user.
The top-hat rail mount attached on the back side makes easy assembly on top-hat rails possible (e.g. in test vehicles).
The corresponding rail connection interfaces can be ordered to precisely fit the different controller sizes.
- Search Bar: Search Bar
Material number
GP_1000518006
Product Search
Filter selection
Reset filter
|
HSW CEQ RCI-TTC5xx
Material-No. 4416724
|
|
||||
|
HSW CEQ RCI-TTC48/50/60/90/94
Material-No. 4416867
|
|
||||
|
HSW CEQ RCI-TTC3x/203x
Material-No. 4416868
|
|
||||
|
HSW CEQ RCI-TTC77
Material-No. 4443626
|
|
||||
|
HSW CEQ RCI-TTC5xx-NCA
Material-No. 4538525
|
|
||||
|
HSW CEQ RCI-TTC48/50/60/77/90/94-NCA
Material-No. 4548488
|
|
||||
|
HSW CEQ RCI-TTC3x/203x/23xxA-NCA
Material-No. 4548668
|
|
||||
|
HSW CEQ RCI-TTC23xxB-NCA
Material-No. 4692324
|
|
||||
|
HSW CEQ RCI-TTC23xxB
Material-No. 4726314
|
|
||||
|
HSW CEQ RCI-TTC23xxA
Material-No. 4728415
|
|
||||
|
HSW CEQ RCI-TTC23XX
Material-No. 4762545
|
|