Hydroment
Hydroments are hydraulically driven fast-stroke cylinders with an integrated pressure intensifier to generate forces in a range of 25–1,000 kN, with an operating pressure of only max. 100 bar.
- Search Bar: Search Bar
Material number
GP_1000554485
Product Search
Filter selection
Reset filter
|
Hydroment 400kN
Material-No. 103045
|
|
||||||
|
Hydroment 250kN
Material-No. 103071
|
|
||||||
|
Hydroment 160kN
Material-No. 103095
|
|
||||||
|
LANGHUBHYDROMENT 160,0KN
Material-No. 103115
|
|
||||||
|
LANGHUBHYDROMENT 250,0KN
Material-No. 103124
|
|
||||||
|
Hydroment 100kN
Material-No. 103126
|
|
||||||
|
LANGHUBHYDROMENT 100,0KN
Material-No. 103144
|
|
||||||
|
Hydroment 63kN
Material-No. 103151
|
|
||||||
|
LANGHUBHYDROMENT 63,0KN
Material-No. 103172
|
|
||||||
|
Hydroment 25kN
Material-No. 103178
|
|
||||||
|
LANGHUBHYDROMENT 400,0KN
Material-No. 104081
|
|
||||||
|
Hydroment 630kN
Material-No. 104143
|
|
||||||
|
Hydroment 40kN
Material-No. 3415276
|
|
||||||
|
Langhubhydroment 630kN, 320mm Hub
Material-No. 3613309
|
|
||||||
|
Langhubhydroment 1000kN
Material-No. 3614118
|
|