HVT 1100 – digital Ethernet camera for mobile applications

The HVT 1000 is a digital camera that was specially developed for field-of-view enhancement under difficult environmental conditions.

It provides a 1/4-inch CMOS digital image sensor of the latest generation with a resolution of 1.3 megapixels at up to 60 images per second. The image sensor is optimised for demanding light conditions such as dawn or darkness or scenery with a high dynamic range such as backlight.

The camera is available with fields of view ranging between 30° and 180° – smaller field-of-view adaptations can be performed digitally in the image processor.

The installed image processor handles the correction of optical distortions, automatic white balance, exposure control, noise cancelling and the compression of the dynamic range of high-contrast images. The camera picture can be enhanced by configurable graphical overlays such as lines, curves, logos and texts.

The Fast Ethernet or BroadR-Reach interface outputs a compressed video stream. For the configuration of the camera, the requirements of ISO 17215 (road vehicles – video communication interface for cameras) are implemented.

A software library is available for configuration of the HVT 1000

The camera has a compact, robust design and is suitable for use in a broad range of temperatures.

The HVT 1000 can be used as a rear-view camera, as an all-round vision camera and for process monitoring in mobile machines.

  • 1.3 megapixel digital camera with 3µm BSI-pixels for the field-of-view enhancement and process monitoring
  • Available in variants with horizontal field of view between 30° and 180°
  • Automotive qualified optics, coated and heated
  • Image sensors of the latest generation providing a high dynamic range and excellent performance at darkness
  • Fast Ethernet (100Base-TX) and BroadR-Reach (100Base-T1) variants available
  • Robust, mobile-suited and easy-to-clean housing with IP6K9K
  • Compatible with HYDAC Vision312 displays or with market standard displays with Ethernet interface
Material number
GP_1000467869
learn more ...
  • Search Bar : $SL-1000063709 [1000505459] [global]
Product Search
Filter selection
Reset filter

HVT 1100 – digital Ethernet camera for mobile applications


Grouped product items
HVT 11LA-F52-2-6D6A-000
Material-No. 929480
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HVT 11LA-F52-2-6D6A-000
Material-No. 4793669
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HVT 11LA-F52-2-6D6A-002
Material-No. 930452
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HVT 1100 Ethernet User manual D/E
Operating/maintenance instructions EN

(1.38 MB)

HVT 1100 Mobile Digital Camera
Product brochure EN

(1.81 MB)

HVT 1100 Digital Vision Solutions for Agricultural Machinery
Product brochure EN

(3.33 MB)