HTT 8200
Customer-specific OEM product for large series
(Minimum order quantity 500 pieces)
(Minimum order quantity 500 pieces)
The HTT 8000 series of temperature transmitters was specifically developed for OEM applications e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics.
All parts in contact with fluid are in stainless steel, and are welded together.
Standard analogue output signals, e.g. 4 .. 20 mA, 0 to 5 V, 1 to 6 V or 0 ... 10 V) are available for integration into modern controllers.
Ratiometric output signals are also available.
For the electrical connection, various built-in connection plugs are available.
With a pressure resistance of 600 bar and excellent EMC characteristics, the HTT 8000 is ideal for use in harsh conditions.
- Accuracy: ≤ ± 1,5 % FS typ.
- Very compact design
- Exceptional EMC properties
- Long-term stability
- Search Bar : $SL-1000063977 [1000505517] [global]
Material number
GP_1000266394
Product Search
Filter selection
Reset filter
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HTT 8000 Temperature Transmitter for series applications
Product brochure
EN
(0.72 MB)