HTT 1200

Customer-specific OEM product for large series
(Minimum order quantity 500 pieces)

The HTT 1000 is a digital temperature transmitter, especially developed for serial utilisation, e.g. in mobile applications where installation space is extremely limited.

The temperature sensor, based on a PT 1000 and corresponding evaluation electronics, allows the measurement of temperatures ranging from -25°C to +125°C.

All standard output signals, e.g. 4 .. 20 mA, 0 to 5 V, 1 to 10 V. 10 V are available for integration into modern controllers. Radiometric output signals are also available.

For the electrical connection, various integrated connectors as well as various cable solutions are available in the device.

With a pressure resistance of 600 bar and excellent EMC characteristics, the HTT 1000 is ideal for use in harsh conditions.

  • Accuracy: ≤ ± 1,0 % FS typ.
  • Very compact design
  • Exceptional EMC properties
  • Search Bar: Search Bar
Material number
GP_1000371068
Product Search
Filter selection
Reset filter
Output signal
Select all Reset selection
Sensor length [mm]
Select all Reset selection
Electrical connection
Select all Reset selection
Grouped product items
HTT 1246S-F31-C-040-000
Material-No. 930065
Probe length:
40
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
M12x1 / 4p
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HTT 124V-F11-016-000
Material-No. 930700
Probe length:
16
Accuracy:
2.0% max = 1.0% typ.
Electrical connection:
Deutsch DT04 / 4p
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HTT 1200 SAE J1939 Protocol description E
Operating/maintenance instructions EN

(0.94 MB)

HTT 1200/1200S CANopen Protocol description E
Operating/maintenance instructions EN

(4.93 MB)

HTT 1200 IO-Link Temperature Transmitter
Product brochure EN

(5.83 MB)

HTT 1000 OEM Temperature Transmitter
Product brochure EN

(5.91 MB)

HTT 1200S IO-Link User manual D/E
Operating/maintenance instructions EN

(11.53 MB)