HTS 8200
Customer-specific OEM product for large series
(Minimum order quantity 500 pieces)
(Minimum order quantity 500 pieces)
The temperature switch series HTS 8000 has been specifically developed for the OEM market, e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics. All parts in contact with fluid are in stainless steel, and are welded together.
The transistor output is available with either an N/C or an N/O function.
The switch and switch-back point of the HTS 8000 is factory-set according to customer specification.
For the electrical connection, various built-in connection plugs are available. With a pressure resistance of 600 bar and excellent EMC characteristics, the HTS 8000 is ideal for use in harsh conditions.
- Accuracy: ≤ ± 1,5 % FS typ.
- Very compact design
- Exceptional EMC properties
- Long-term stability
- Search Bar : $SL-1000064016 [1000505519] [global]
Material number
GP_1000266404
Product Search
Filter selection
Reset filter
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HTS 8000 Temperature Switch for series applications
Product brochure
EN
(0.7 MB)