HPT 1700 – Relative pressure, accuracy 0.25%, industry, mobile, OEM
- Stainless steel measuring sensor with thin-film strain gauge
- Measuring range 0.25...600 bar
- Accuracy ± 0.25% FS type; ± 0.5% FS max
- Analogue/IO-Link/CAN/SENT
- Options:
- Smart
- Increased functional safety
Material number
learn more ...
GP_1000473872
- Search Bar : $SL-1000063746 [1000505463] [global]
Product Search
Filter selection
Reset filter
HPT 1700 – Relative pressure, accuracy 0.25%, industry, mobile, OEM
|
HPT 1746-F31-B-0040-000
Material-No. 930018
|
|
||||||||
|
HPT 1746-F31-B-0160-000
Material-No. 930026
|
|
||||||||
|
HPT 1746S-F31-B-0250-000(160bar)
Material-No. 929987
|
|
||||||||
|
HPT 1746S-F31-B-0160-P20
Material-No. 930074
|
|
||||||||
|
HPT 1746S-B-0250-000
Material-No. 929705
|
|
||||||||
|
HPT 1746S-F31-B-0250-000
Material-No. 930715
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HPT 1400S/1700S IO-Link User manual D/E
Operating/maintenance instructions
EN
(4.15 MB)
HPT 1400/1700 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400S/1700S CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions
EN
(2.24 MB)
HPT 1400/1700 IO-Link User manual D/E
Operating/maintenance instructions
EN
(4.13 MB)
HPT 1400S/1700S SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400/1700 SAE J1939 Protocol description E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400/1700/1400S/1700S CANopen Protocol description E
Operating/maintenance instructions
EN
(4.95 MB)
HPT 1400/1700/1400S/1700S CANopen+SAE J1939 Compact instructions D/E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400/1700/1400S/1700S IO-Link Compact instructions D/E
Operating/maintenance instructions
EN
(0 MB)
HPT 1400/1700 SENT User manual D/E
Operating/maintenance instructions
EN
(9.09 MB)
HPT 1700 OEM pressure transmitter
Product brochure
EN
(0 MB)
HPT 1700Smart analogue pressure transmitter
Product brochure
EN
(0 MB)
HPT 1400S/1700S p0 IO-Link Mod.P20 User manual D/E
Operating/maintenance instructions
EN
(6.92 MB)
HPT 1400/1700 CANopen Safety Cat.2 Protocol description E
Operating/maintenance instructions
EN
(5.46 MB)
HPT 1400/1700 SENT Quick guide D/E
Operating/maintenance instructions
EN
(1.22 MB)
HPT 1400/1700-CC-SIL3 Operation manual+Safety manual D/E
Operating/maintenance instructions
EN
(1.66 MB)
HPT 1400/1700-FS-SIL2 Operation manual+Safety manual D/E
Operating/maintenance instructions
EN
(2.1 MB)