HNT 1000

Material number
GP_1000189337
learn more ...
  • Search Bar : $SL-1000065832 [1000510125] [global]
Product Search
Filter selection
Reset filter
Rod length [mm]
Select all Reset selection
Measuring range [mm]
Select all Reset selection
Output signal
Select all Reset selection
Electrical connection
Select all Reset selection
Show more filters

HNT 1000


Grouped product items
HNT 1226-C-0250-000
Material-No. 923421
Measuring range [mm]:
178
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-C-0370-000
Material-No. 923431
Measuring range [mm]:
298
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-C-0410-000
Material-No. 923690
Measuring range [mm]:
338
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-C-0520-000
Material-No. 923717
Measuring range [mm]:
448
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-C-0280-000
Material-No. 923832
Measuring range [mm]:
208
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-B-0250-000
Material-No. 923940
Measuring range [mm]:
178
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-B-0520-000
Material-No. 924211
Measuring range [mm]:
448
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-B-0370-000
Material-No. 924243
Measuring range [mm]:
298
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-B-0280-000
Material-No. 924387
Measuring range [mm]:
208
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1228-C-2100-000
Material-No. 924424
Measuring range [mm]:
2028
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 5-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-C-2400-000
Material-No. 924685
Measuring range [mm]:
2328
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-B-0730-000
Material-No. 924776
Measuring range [mm]:
658
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1226-B-0410-000
Material-No. 925069
Measuring range [mm]:
338
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 4-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1228-C-1300-000
Material-No. 925148
Measuring range [mm]:
1228
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 5-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1221-C-0370-000
Material-No. 925318
Measuring range [mm]:
298
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
Jacketed cable, length 2 m
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1128-F11-1200-000
Material-No. 925612
Measuring range [mm]:
1128
Integrated temperature sensor:
Yes
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 5-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1128-F11-0730-000
Material-No. 925674
Measuring range [mm]:
658
Integrated temperature sensor:
Yes
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 5-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1221-C-0730-000
Material-No. 926213
Measuring range [mm]:
658
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
Jacketed cable, length 2 m
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1128-F11-0370-000
Material-No. 926254
Measuring range [mm]:
298
Integrated temperature sensor:
Yes
Approvals and certificates:
UL approval
Electrical connection:
M12x1, 5-pole
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HNT 1221-B-1100-000
Material-No. 926293
Measuring range [mm]:
1028
Integrated temperature sensor:
No
Approvals and certificates:
UL approval
Electrical connection:
Jacketed cable, length 1 m
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HNT 1200 Level Transmitter
Product brochure EN

(0.69 MB)

HNT 1100 Level Transmitter
Product brochure EN

(0.75 MB)

HNT 1200 Analogue User manual D/E/F
Operating/maintenance instructions EN

(2.61 MB)

HNT 1100 CANopen User manual D/E/F
Operating/maintenance instructions EN

(1.02 MB)