HIT 1500 – dynamic

  • 3-axis MEMS acceleration
  • 3-axis MEMS angle sensor
  • Measuring range, longitudinal +/- 180°, lateral +/- 90°
  • Accuracy, typ. 0.1°; max. 0.2°
  • CANopen /  CANopen Safety / SAE J1939
  • Process values:
    • Static slope 2-axis
    • 2 dynamic slopes, 2 filter variations to choose from
    • Acceleration 3-axis
    • Acceleration 3-axis
  • Options:
    • Increased functional safety
  • Search Bar: Search Bar
Material number
GP_1000268052
Product Search
Filter selection
Reset filter
Output signal
Select all Reset selection
Additional CAN bushing
Select all Reset selection
Number of inclination axes
Select all Reset selection
Primary axis (slope long)
Select all Reset selection
Show more filters
Grouped product items
HIT 1508-F11-X-180-Y-90-1-000
Material-No. 926037
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F13-Z-180-Y-90-1-S2PD-2-000
Material-No. 926911
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F11-X-015-Y-15-1-000
Material-No. 926950
Housing material:
Aluminium
Measuring range of secondary axis:
15
Measuring range of primary axis:
15
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F12-X-180-Y-90-1-000
Material-No. 927042
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F13-X-060-Y-60-1-S2PD-2-000
Material-No. 927140
Housing material:
Aluminium
Measuring range of secondary axis:
60
Measuring range of primary axis:
60
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F13-X-180-Y-90-0-S2PD-2-000
Material-No. 927445
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F11-X-180-0-00-0-000
Material-No. 927646
Housing material:
Aluminium
Measuring range of secondary axis:
0
Measuring range of primary axis:
180
Secondary axis (slope lateral):
not available
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F12-X-060-Y-60-1-000
Material-No. 928111
Housing material:
Aluminium
Measuring range of secondary axis:
60
Measuring range of primary axis:
60
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F13-Y-060-X-60-0-S2PD-2-000
Material-No. 928254
Housing material:
Aluminium
Measuring range of secondary axis:
60
Measuring range of primary axis:
60
Secondary axis (slope lateral):
X-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F11-Y-060-X-60-1-000
Material-No. 928255
Housing material:
Aluminium
Measuring range of secondary axis:
60
Measuring range of primary axis:
60
Secondary axis (slope lateral):
X-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F12-Z-180-Y-90-1-000
Material-No. 928525
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F13-Z-180-X-90-1-S2PD-3-000
Material-No. 929140
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
X-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F13-Z-180-Y-90-1-S2PD-3-000
Material-No. 929845
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F13-Z-180-X-90-1-S2PD-2-000
Material-No. 929971
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
X-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F11-Y-180-X-90-1-000
Material-No. 930109
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
X-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F12-Z-180-Y-90-0-000
Material-No. 926944
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F11-X-060-Y-60-1-000
Material-No. 929115
Housing material:
Aluminium
Measuring range of secondary axis:
60
Measuring range of primary axis:
60
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1508-F12-Z-180-X-90-0-000
Material-No. 930562
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
X-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HIT 1000/1500 CANopen Safety Protocol description E
Operating/maintenance instructions EN

(5.91 MB)

HIT 1000/1500 CANopen Safety Safety manual E
Operating/maintenance instructions EN

(0.86 MB)

HIT 1000/1500 CANopen Safety User manual D/E
Operating/maintenance instructions EN

(3.11 MB)

HIT 1000/1500 CANopen Protocol description D/E
Operating/maintenance instructions EN

(5.49 MB)

HIT 1000/1500 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions EN

(5.01 MB)

HIT 1500 CANopen+SAE J1939 Protocol descriptiong D/E
Operating/maintenance instructions EN

(0.3 MB)

HIT 1500 SAE J1939 User manual D/E
Operating/maintenance instructions EN

(1.16 MB)

HIT 1500 Inclinometer, PL d, SIL 2
Product brochure EN

(7.15 MB)

HIT 1500 Inclinometer CAN
Product brochure EN

(5.85 MB)

HIT 1500 Inclinometer CANopen Safety Mod.200
Product brochure EN

(0.41 MB)

HIT 1500 Inclinometer CANopen+J1939 Mod.200
Product brochure EN

(0.42 MB)