HIT 1000 – static

  • 3-axis MEMS acceleration sensor
  • Measuring range, longitudinal +/- 180°, lateral +/- 90°
  • Accuracy, typ. 0.1°; max. 0.2°
  • CANopen / CANopen Safety / SAE J1939
  • Process values:
    • Static slope 2-axis
    • Acceleration 3-axis
  • Options:
    • Increased functional safety
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000189327
Product Search
Filter selection
Reset filter
Output signal
Select all Reset selection
Primary axis (slope long)
Select all Reset selection
Approvals and certificates
Select all Reset selection
Grouped product items
HIT 1008-F11-X-180-Y-90-1-000
Material-No. 928718
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HIT 1008-F13-Z-180-Y-90-1-S2PD-2-000
Material-No. 927686
Housing material:
Aluminium
Measuring range of secondary axis:
90
Measuring range of primary axis:
180
Secondary axis (slope lateral):
Y-axis
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HIT 1000/1500 CANopen Safety Protocol description E
Operating/maintenance instructions EN

(5.91 MB)

HIT 1000/1500 CANopen Safety Safety manual E
Operating/maintenance instructions EN

(0.86 MB)

HIT 1000/1500 CANopen Safety User manual D/E
Operating/maintenance instructions EN

(3.11 MB)

HIT 1000/1500 CANopen Protocol description D/E
Operating/maintenance instructions EN

(5.49 MB)

HIT 1000/1500 CANopen+SAE J1939 User manual D/E
Operating/maintenance instructions EN

(5.01 MB)

HIT 1000 Inclinometer CAN
Product brochure EN

(5.83 MB)

HIT 1000 Inclinometer, PL d, SIL 2
Product brochure EN

(7.13 MB)