Pressure valves

Pressure valves

BIERI pressure valves are direct-acting valves, suitable for pressures of up to 1000 bar and flow rates of up to 30 l/min. Depending on the valve series, available in size 4 or 6, in accordance with Bieri standard or DIN 24340 / ISO 4401 / CETOP RP 121 H.
Read more Show less
Product Search
Filter selection
Reset filter

Downloads for this category

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media