Manual spool valves
BIERI manual spool valves are robust valves, suitable for pressures of up to 700 bar and flow rates of up to 25 l/min. Available in size 6, in accordance with Bieri standard or DIN 24340 / ISO 4401 / CETOP RP 121 H.