High pressure diaphragm accumulators

For high operating pressures, we recommend our high pressure diaphragm accumulators for 250 bar (pmax) or more, for example for stationary and mobile applications.
Material number
GP_1000188068
learn more ...
  • Search Bar : $SL-1000063254 [1000504374] [global]
Product Search
Filter selection
Reset filter
Series [SBO]
Select all Reset selection
Nominal volume [l]
Select all Reset selection

High pressure diaphragm accumulators


Grouped product items
SBO250-1,4E1/112U-250AB
Material-No. 2106906
Series:
SBO250
Connection type (fluid):
Female and male thread*
Nominal volume:
1.4
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO250-3,5E1/114U-210AB
Material-No. 2107433
Series:
SBO250
Connection type (fluid):
Female and male thread*
Nominal volume:
3.5
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO250-3,5E1/116U-210AB
Material-No. 2107434
Series:
SBO250
Connection type (fluid):
Female and male thread*
Nominal volume:
3.5
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO250-1,4E1/663U-250AK
Material-No. 2109365
Series:
SBO250
Connection type (fluid):
Female thread*
Nominal volume:
1.4
Material – fluid port:
Low temperature steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO250-0,75E1/663U-250AK
Material-No. 2109366
Series:
SBO250
Connection type (fluid):
Female thread*
Nominal volume:
0.75
Material – fluid port:
Low temperature steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO250-0,75E1/112U-250AK
Material-No. 2109528
Series:
SBO250
Connection type (fluid):
Female thread*
Nominal volume:
0.75
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO500-0,1A6/663U-500AK
Material-No. 2111112
Series:
SBO500
Connection type (fluid):
Female thread*
Nominal volume:
0.1
Material – fluid port:
Low temperature steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-2,8E1/112U-330AK
Material-No. 2112659
Series:
SBO330
Connection type (fluid):
Female thread*
Nominal volume:
2.8
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-2E1/663U-330AK
Material-No. 2114181
Series:
SBO330
Connection type (fluid):
Female thread*
Nominal volume:
2
Material – fluid port:
Low temperature steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-0,75E1/112U-330AK
Material-No. 2119709
Series:
SBO330
Connection type (fluid):
Female thread*
Nominal volume:
0.75
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-1,4E1/112U-330AK
Material-No. 3008153
Series:
SBO330
Connection type (fluid):
Female thread*
Nominal volume:
1.4
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO250-0,075E1/112U-250AK
Material-No. 3041890
Series:
SBO250
Connection type (fluid):
Female thread*
Nominal volume:
0.075
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO250-0,075E1/663U-250AK
Material-No. 3041891
Series:
SBO250
Connection type (fluid):
Female thread*
Nominal volume:
0.075
Material – fluid port:
Low temperature steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-0,6E1/112U-330AK
Material-No. 3041901
Series:
SBO330
Connection type (fluid):
Female thread*
Nominal volume:
0.6
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-0,6E1/112U-330AB
Material-No. 3041902
Series:
SBO330
Connection type (fluid):
Female and male thread*
Nominal volume:
0.6
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-0,6E1/663U-330AB
Material-No. 3041903
Series:
SBO330
Connection type (fluid):
Female and male thread*
Nominal volume:
0.6
Material – fluid port:
Low temperature steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-0,75E1/112U-330AB
Material-No. 3041938
Series:
SBO330
Connection type (fluid):
Female and male thread*
Nominal volume:
0.75
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-0,75E1/663U-330AB
Material-No. 3041939
Series:
SBO330
Connection type (fluid):
Female and male thread*
Nominal volume:
0.75
Material – fluid port:
Low temperature steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-1,4E1/112U-330AB
Material-No. 3041957
Series:
SBO330
Connection type (fluid):
Female and male thread*
Nominal volume:
1.4
Material – fluid port:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SBO330-1,4E1/663U-330AB
Material-No. 3041958
Series:
SBO330
Connection type (fluid):
Female and male thread*
Nominal volume:
1.4
Material – fluid port:
Low temperature steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
SBO Operating Instructions
Operating/maintenance instructions EN

(8.17 MB)

Diaphragm Accumulators
Product brochure EN

(0.83 MB)