High pressure bladder accumulators

HYDAC high pressure bladder accumulators: pressure stages up to 690 bar are available from us, with higher pressure stages and special versions for the offshore industry available on request.
  • Search Bar: Search Bar
Material number
GP_1000187990
Product Search
Filter selection
Reset filter
Nominal volume [l]
Select all Reset selection
Grouped product items
SB690-5A1/312U-690D
Material-No. 3129515
Nominal volume:
5
Series:
690
Material Bladder:
NBR
Material Accumulator shell:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB690-2,5A1/312U-690D
Material-No. 3129516
Nominal volume:
2.5
Series:
690
Material Bladder:
NBR
Material Accumulator shell:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB690-32A1/312U-690D
Material-No. 3436499
Nominal volume:
32
Series:
690
Material Bladder:
NBR
Material Accumulator shell:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB690-10A1/312U-690D
Material-No. 3436744
Nominal volume:
10
Series:
690
Material Bladder:
NBR
Material Accumulator shell:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB690-20A1/312U-690D
Material-No. 3436795
Nominal volume:
20
Series:
690
Material Bladder:
NBR
Material Accumulator shell:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB690-1A1/312U-690D
Material-No. 3444800
Nominal volume:
1
Series:
690
Material Bladder:
NBR
Material Accumulator shell:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.
SB690-50A1/312U-690D
Material-No. 4291199
Nominal volume:
50
Series:
690
Material Bladder:
NBR
Material Accumulator shell:
Carbon steel
PCE
Please note there is an additional charge for p0 filling of accumulators. This will be added to your order if pre-charge is required (at an extra charge):
p0 charging in bar
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Bladder Accumulators - High Pressure
Product brochure EN

(0.72 MB)

SB Operating Instructions
Operating/maintenance instructions EN

(2.79 MB)

Charging and Testing Unit
Product brochure EN

(1.86 MB)

Monitoring systems for hydraulic accumulators
Product brochure EN

(1.43 MB)