HFM – up to 400 bar, mobile

The high-pressure line filter HFM is suitable for applications with flow rates up to 140 l/min at max. pressure ranges of 400 bar.
Material number
GP_1000515399
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
Filter rating [µm]
Select all Reset selection
Connection size
Select all Reset selection
Clogging indicator
Select all Reset selection
Sealing material
Select all Reset selection
Show more filters

HFM – up to 400bar, mobile


Grouped product items
HFM ON 95 S J 10 B 1.0 /-B7
Material-No. 1286053
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 95 S J 10 A 1.0 /-B7
Material-No. 1290404
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 75 S J 10 A 1.0 /-B7
Material-No. 1298943
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 75 S J 5 B 1.0 /-B7
Material-No. 1299406
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 75 S J 10 B 1.0 /-B7
Material-No. 1301066
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 75 S J 10 W 1.0 /-B7
Material-No. 1303750
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 75 S J 5 A 1.0 /-B7
Material-No. 1305260
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 95 S J 10 W 1.0 /-B7
Material-No. 1312202
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 95 S J 10 B 1.0 /-V-B7
Material-No. 1316836
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 75 S J 20 B 1.0 /-B7
Material-No. 1324229
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 95 S J 20 A 1.0 /-B7
Material-No. 1325798
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 95 S J 10 CD 1.0 /-2M0-B7
Material-No. 1327153
Other features:
2M0=2contacts-male
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 75 S H 3 A 1.0 /-B7
Material-No. 1329305
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 75 S H 5 D 1.0 /-V-L24-B7
Material-No. 1329326
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 95 S J 10 CJ 1.0 /-2M0-B7
Material-No. 1331283
Other features:
2M0=2contacts-male
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HFM ON 75 S J 20 W 1.0 /-B7
Material-No. 1334944
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HFM Pressure Filter
Product brochure EN

(0.27 MB)

HFM Pressure Filter
Spare parts list EN

(0.4 MB)