Heavy range

Series strips are used for bundled, tidy, secure and cost-effective
laying of parallel pipe, hose and cable groups. The “heavy duty” series is designed with a smooth internal surface in the standard version.
It comes in four sizes, and enables up to 10 pipes/hoses to be mounted with diameters from 6 mm to 56.4 mm.
Material number
GP_1000371008
learn more ...
  • Search Bar : $SL-1000065218 [1000509287] [global]
Product Search
Filter selection
Reset filter

Heavy range


Up to 6 pipes with up to 56.4 mm diameter
Grouped product items
HRRLE 3 A 4X20 PP 244/3 ST M BL
Material-No. 3001586
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 2 A1 2X16-17,2 PP 135/2 ST M BL
Material-No. 3001827
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 2S A1 2X16-2X17,2 PP 163/2 ST M BL
Material-No. 3001828
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 4 A1TM 2X38 PP 199/2 ST M BL
Material-No. 3002636
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 2X23 PP 134/2 ST M BL
Material-No. 3002677
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 2X17,2-4X25 PP 335/3 ST M BL
Material-No. 3008396
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 2X25 PP 134/2 ST M BL
Material-No. 3016585
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 4X30 PP 244/3 ST M BL
Material-No. 3027427
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 2x32 PP 115/1 ST M10 BL
Material-No. 3029725
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 4 A1TM 4X36 PP 346/2 ST M BL
Material-No. 3033804
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 2 A 3X12-1X10 PP 163/2 ST M BL
Material-No. 3039128
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 3X30 PP 179,5/2 ST M BL
Material-No. 3055782
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 4 A1TM 2X45,5 PP 199/2 ST M BL
Material-No. 3062501
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A1TM 2X28 PP 134/2 ST M BL
Material-No. 3063245
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 2 A1 2X12 PP 83/1 ST M BL
Material-No. 3067114
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 4 A 6X45,5 PP 519/3 ST M12 BL
Material-No. 3067166
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 28-28 PP 115/1 ST M BL
Material-No. 3070966
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 2X26,9 PP 134/2 ST M BL
Material-No. 3072376
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 4X26,9 PP 225/2 ST M BL
Material-No. 3072377
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRRLE 3 A 4X32/2X28 PP 179,5/2 ST M BL
Material-No. 3083309
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Series strips
Product brochure EN

(0.94 MB)