Heavy range

HYDAC series strips of the “Heavy range” are ideal for bundled, neat, safe and economical
installation of parallel pipe, hose and cable groups. They come with elastomer inserts to allow various diameters to be combined. The clamps feature a smooth inner surface as standard. Upon request, they are also available as a ribbed version for improved sound and vibration insulation.
There are 4 sizes that allow up to 10 pipes/hoses with diameters of 6 mm to 56.4 mm to be installed.
Material number
GP_1000370981
learn more ...
  • Search Bar : $SL-1000065218 [1000509287] [global]
Product Search
Filter selection
Reset filter
Clip temperature resistance [°C]
Select all Reset selection

Heavy range


Diameter: 6 – 406.4 mm Also including elastomer inserts for sound and vibration insulation.
Grouped product items
HRS 4 A1 42 PP ST M ZN
Material-No. 3001306
Size DIN 3015:
Size 4
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGS 3 G 38 PA ST M BL
Material-No. 3001338
Size DIN 3015:
Size 3
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRGS 3 G 43 PA ST M BL
Material-No. 3001339
Size DIN 3015:
Size 3
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 5 A 60,3 PA ST M BL
Material-No. 3001519
Size DIN 3015:
Size 5
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 5 D 60,3 PA ST M BL
Material-No. 3001520
Size DIN 3015:
Size 5
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 6 A 88,9 PA ST M BL
Material-No. 3002675
Size DIN 3015:
Size 6
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 6 D 88,9 PA ST M BL
Material-No. 3002676
Size DIN 3015:
Size 6
Temp.-resistance, clamp:
-40 to +120 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 1 A 8 PP ST M BL/ZN
Material-No. 3005365
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 1 A 10 PP ST M BL/ZN
Material-No. 3005366
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 1 A 12 PP ST M BL/ZN
Material-No. 3005367
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 1 A 16 PP ST M BL/ZN
Material-No. 3005368
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 1 A 18 PP ST M BL/ZN
Material-No. 3005369
Size DIN 3015:
Size 1
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 2 A 20 PP ST M BL/ZN
Material-No. 3005370
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 2 A 21,3 PP ST M BL/ZN
Material-No. 3005371
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 2 A 22 PP ST M BL/ZN
Material-No. 3005372
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 2 A 25 PP ST M BL/ZN
Material-No. 3005373
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 2 A 26,9 PP ST M BL/ZN
Material-No. 3005374
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 2 A 28 PP ST M BL/ZN
Material-No. 3005375
Size DIN 3015:
Size 2
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 3 A 30 PP ST M BL/ZN
Material-No. 3005376
Size DIN 3015:
Size 3
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HRS 3 A 33,7 PP ST M BL/ZN
Material-No. 3005377
Size DIN 3015:
Size 3
Temp.-resistance, clamp:
-30 to +90 °C.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Clamps to DIN 3015
Product brochure EN

(1.68 MB)