HDA 5500

Available versions:
Standard; with sequential analogue input for SMART sensors

The digital display units of the HDA 5500 series are microprocessor-controller display and monitoring units, conceived for switch panel installation.   Up to three analogue inputs plus one analogue output (4 to 20 mA or 0 .. 10V) and up to four relay switching outputs are available. The analogue input signals are displayed according to the settings selected by the user. Each switching output can be assigned to one of the outputs or to the difference between input 1 and 2. One PT100 temperature probe can be connected directly. In addition, an optional frequency measurement is possible, e.g. by means of the utilisation of the HDS 1000 (HYDAC rpm probe) for the measurement of the rpm speed of rotary components.   Depending on the version, the option also exists of attaching SMART sensors (so-called condition monitoring sensors). SMART sensors are a sensor generation from HYDAC which can output several different measured variables.    

  • Digital display of analogue signals
  • Clear 4-digit 7-segment LED display
  • Up to 3 analogue inputs (4 to 20 mA, 0 to 10 V or 0 .. 5 V)
  • Accuracy ± 0.5 %
  • Differential measurement possible
  • Analogue output (4 to 20 mA or 0 to 10 V)
  • Up to 4 relay switching outputs
  • RS 232 interface
  • Supply voltage 12 to 32 V DC or 85 to 265 V AC 50 / 60 Hz
  • Optionally with PT100 sensor input or frequency input
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000498259
Product Search
Filter selection
Reset filter
Grouped product items
HDA 5500-0-0-AC-000
Material-No. 908861
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-0-0-DC-000
Material-No. 908862
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-0-1-AC-000
Material-No. 908863
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-0-1-DC-000
Material-No. 908864
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-0-2-AC-000
Material-No. 908865
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-0-2-DC-000
Material-No. 908866
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-1-0-AC-000
Material-No. 908867
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-1-0-DC-000
Material-No. 908868
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-1-1-AC-000
Material-No. 908869
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-1-1-DC-000
Material-No. 908870
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-1-2-AC-000
Material-No. 908871
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-1-2-DC-000
Material-No. 908872
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-2-0-AC-000
Material-No. 908873
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-2-0-DC-000
Material-No. 908874
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-2-1-AC-000
Material-No. 908875
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-2-1-DC-000
Material-No. 908876
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-2-2-AC-000
Material-No. 908877
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-2-2-DC-000
Material-No. 908878
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-3-0-AC-000
Material-No. 908879
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 5500-3-0-DC-000
Material-No. 908880
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 5500-0-0-zC-000 User manual D/E/F
Operating/maintenance instructions EN

(0.88 MB)

HDA 5500-0-y-zC-000 User manual D/E/F
Operating/maintenance instructions EN

(1 MB)

HDA 5500-1-0-zC-000 User manual D/E/F
Operating/maintenance instructions EN

(1.78 MB)

HDA 5500-1-y-zC-000 User manual D/E/F
Operating/maintenance instructions EN

(2.02 MB)

HDA 5500-2-0-zC-000 User manual D/E/F
Operating/maintenance instructions EN

(2.27 MB)

HDA 5500-2-y-zC-000 User manual D/E/F
Operating/maintenance instructions EN

(2.64 MB)

HDA 5500-3-0-zC-000 User manual D/E/F
Operating/maintenance instructions EN

(2.19 MB)

HDA 5500-3-y-zC-000 User manual D/E/F
Operating/maintenance instructions EN

(2.5 MB)

HDA 5500-0-2-zC-006 User manual D/E/F
Operating/maintenance instructions EN

(5.13 MB)

HDA 5500 Digital Display Unit
Product brochure EN

(0.84 MB)