HDA 4400 – Relative pressure, accuracy 0.5%, industry, mobile

  • Stainless steel measuring sensor with thin-film strain gauge
  • Measuring range 2.5…2000 bar
  • Accuracy ± 0.5% FS type; ± 1.0% FS max
  • Analogue/IO-Link/CAN
  • Options:
    • Flush membrane
    • Increased functional safety
    • Explosion-proof applications
    • Hydrogen
    • Ship
  • Search Bar : $SL-1000063746 [1000505463] [global]
Material number
GP_1000213553
Product Search
Filter selection
Reset filter
Pressure unit
Select all Reset selection
Setting range min value
Select all Reset selection
Setting range max value
Select all Reset selection
Accuracy [%]
Select all Reset selection
Show more filters
Grouped product items
HDA 4445-A-400-000
Material-No. 906209
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4444-A-016-000
Material-No. 906297
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4445-B-060-000
Material-No. 906502
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4444-A-400-000
Material-No. 906816
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4445-B-250-000
Material-No. 906838
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4445-B-400-000
Material-No. 906839
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4444-B-600-000
Material-No. 906933
Approval:
UL approval
Electrical connection:
Binder series 714 M18 / 4p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4445-A-250-000
Material-No. 906995
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4445-B-100-000
Material-No. 907006
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-B-1500-000(PSI)
Material-No. 907010
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-B-3000-000(PSI)
Material-No. 907011
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-B-5000-000(PSI)
Material-No. 907012
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-B-6000-000(PSI)
Material-No. 907013
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-B-9000-000(PSI)
Material-No. 907014
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
0 to 10V
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-A-0150-000(PSI)
Material-No. 907015
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-A-0750-000(PSI)
Material-No. 907016
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-A-1000-000(PSI)
Material-No. 907017
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-A-1500-000(PSI)
Material-No. 907018
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-A-3000-000(PSI)
Material-No. 907019
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4475-A-5000-000(PSI)
Material-No. 907020
Approval:
UL approval
Electrical connection:
DIN EN 175301-803 /3p + PE
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
4 to 20mA (2 conductors)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HDA 4400/4700 Operating instruction D/E
Operating/maintenance instructions EN

(9.75 MB)

HDA 4100/4300/4400/4700 ship Operating instructions D/E
Operating/maintenance instructions EN

(8.93 MB)

HDA 4400/4700/EDS 410 Ex-Proof User manual E
Operating/maintenance instructions EN

(0.85 MB)

HDA 4100/4300/4400/47000 IECEx User manual D/E
Operating/maintenance instructions EN

(5.25 MB)

HDA 4400/4700 ExD ATEX IECEx CSA User manual D/E
Operating/maintenance instructions EN

(10.78 MB)

HDA 4400/4700 flash membrane User manual D/E/F
Operating/maintenance instructions EN

(0.61 MB)

HDA 4100/4300/4400/4700 HART Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(2.51 MB)

HDA 4100/4300/4400/4700 Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(4.37 MB)

HDA 4400/4700 ExD HART ATEX IECEs CSA User manual D/E
Operating/maintenance instructions EN

(3.35 MB)

HDA 4400/4700-AA Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions EN

(7.62 MB)

HDA 4400/4700 Ex ia ATEX IECEx for H2 User manual D/E
Operating/maintenance instructions EN

(6.54 MB)

HDA 4400/4700-AA Ex ia ATEX IECEx User manual D/E
Operating/maintenance instructions EN

(4.36 MB)

HDA 4400/4700 Ex ia CSA for H2 User manual E
Operating/maintenance instructions EN

(3.12 MB)

HDA 4400/4700 ExD ATEX IECEx CSA für H2 User manual D/E
Operating/maintenance instructions EN

(13.04 MB)

HDA 4400/4700 HART Ex ia ATEX IECEX for H2 User manual D/E
Operating/maintenance instructions EN

(2.17 MB)

HDA 4400 IO-Link Operating instructions D/E
Operating/maintenance instructions EN

(9.26 MB)

HDA 4400 IO-Link Quick guide D/E
Operating/maintenance instructions EN

(0.26 MB)

HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx User manual+Safety manual D/E
Operating/maintenance instructions EN

(5.01 MB)

HDA 4400/4700-A Ex ia SIL2 PLd ATEX IECEx for H2 User manual+Safety manual D/E
Operating/maintenance instructions EN

(5.23 MB)

HDA 4400 Pressure Transmitter
Product brochure EN

(6.23 MB)

HDA 4400 Pressure Transmitter shipping applications
Product brochure EN

(5.15 MB)

Electronic Pressure Transmitter in ATEX Version HDA 4400
Product brochure EN

(0.86 MB)

Electronic Pressure Transmitter HDA 4400 CSA Intrinsically safe CSA NonIncendive
Product brochure EN

(0.85 MB)

HDA 4400 Pressure Transmitter Flush membrane
Product brochure EN

(3.4 MB)

Electronic Pressure Transmitter HDA 4400 with Flush Membrane ATEXIntrinsically Safe ATEX Dustproof Enclosure ATEX Non-sparking
Product brochure EN

(0.84 MB)

Electronic Pressure Transmitter HDA 4400 IECEx Intrinsically Safe IECExDustproof Enclosure IECEx Non-sparking
Product brochure EN

(0.89 MB)

Electronic Pressure Transmitter HDA 4400 with Flush Membrane IECExIntrinsically Safe IECEx Dustproof Enclosure IECEx Non-sparking
Product brochure EN

(0.86 MB)

HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
Product brochure EN

(0.21 MB)

HDA 4400 Druckmessumformer Ex-Anwendungengen für das Medium Wasserstoffgeprüft nach EC 79
Product brochure EN

(0.29 MB)

HDA 4400 IO-Link pressure transmitter
Product brochure EN

(4.43 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA
Product brochure EN

(0.8 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx
Product brochure EN

(0.78 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, HART
Product brochure EN

(0.82 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, CSA, HART
Product brochure EN

(0.85 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen, Redundant
Product brochure EN

(5.82 MB)

HDA 4400 Pressure Transmitter Ex applications ATEX, IECEx, for themedium hydrogen
Product brochure EN

(3.77 MB)

HDA 4100/4300/4400/4700 Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.48 MB)

HDA 4100/4300/4400/4700 HART Ex ia CSA User manual E
Operating/maintenance instructions EN

(1.72 MB)

HDA 4100/4300/4400/4700 Ex ia ATEX User manual D/E
Operating/maintenance instructions EN

(3.47 MB)

HDA 4400/4700-CC Analogue Safety Safety manual D/E
Operating/maintenance instructions EN

(0.74 MB)

HDA 4400/4700 CANopen Safety SIL3 PLe Protocol description E
Operating/maintenance instructions EN

(5.5 MB)