HDA 4000-H with HSI sensor detection

  • Search Bar : $SL-1000063620 [1000505443] [global]
Material number
GP_1000535634
Product Search
Filter selection
Reset filter
Grouped product items
HDA 4748-H-0250-000
Material-No. 909337
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0400-000
Material-No. 909427
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0016-000
Material-No. 909425
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0100-000
Material-No. 909426
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0600-000
Material-No. 909428
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0009-000(-1...+9bar)
Material-No. 909429
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0060-000
Material-No. 909554
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-0150-000(psi)
Material-No. 920663
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-6000-000(psi)
Material-No. 920664
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-9000-000(psi)
Material-No. 920665
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-0135-000(-14,5...135,5psi)
Material-No. 920755
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-3000-000(psi)
Material-No. 920756
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4778-H-1500-000(psi)
Material-No. 920757
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
9/16-18 UNF 2A (SAE6) / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4728-H-1000-000
Material-No. 921229
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/2 ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-0160-000
Material-No. 922944
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 47Z8-H-0100-G01-000
Material-No. 924414
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/2 flush membrane, ISO 1179-2
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 47Z8-H-0600-G01-000
Material-No. 924415
Approval:
UL approval
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/2 flush membrane, ISO 1179-2
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
HDA 4748-H-09,0-000
Material-No. 928161
Approval:
UL approval
Electrical connection:
M12x1 / 8p
Mechanical connection:
G1/4 A ISO 1179-2 / external
Output signal:
HSI interface
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.