FZP / MFZP

The supply pump from the FZP series is a vane pump for the low-pressure range with fixed displacement.
• Slip-on pump, i.e. no pump bracket and no coupling required
• With internal pressure limiting valve by as a standard
• Optionally with flange-mounted motor
Material number
GP_1000518011
learn more ...
Product Search
Filter selection
Reset filter

FZP / MFZP


Pressure: max. 10 barDelivery volume: 5 - 200 l/min
Grouped product items
MFZP-1/1.1/V/71/10/RV4.5/0.37/400-50
Material-No. 3006932
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FZP-3/3.0/V/100/130/RV3
Material-No. 3010222
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFZP-3/3.0/V/100/130/RV3/2.2/400-50
Material-No. 3010233
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KFZP-1+2/2.3/P/71/ 8(PTFE)
Material-No. 3012109
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFZP-1/1.1/P/AMG/ 3.5/RV3/0.2/24V-IP65
Material-No. 3013893
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFZP-2/2.1/P/80/40/RV3/0.75/230-50-1
Material-No. 3015534
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KFZP-1+2/2.3/P/71/ 5(PTFE)
Material-No. 3016611
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KFZP-1+2/2.0/V/71/10
Material-No. 3028067
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFZP-2/2.1/P/80/40/RV3/0.75/400-50
Material-No. 3029047
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KFZP-3+4/2.2/P/90/28
Material-No. 3034202
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFZP-2/2.1/P/80/30/RV4.5/0.75/115-60-1
Material-No. 3035262
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFZP-1/2.0/P/63/ 3.5/RV4.5/0.18/115-50-1
Material-No. 3037664
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFZP-1/1.1/V/AMG/ 7/RV3/0.2/24V-IP65
Material-No. 3039283
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FZP-1/1.1/V/71/ 7/RV3
Material-No. 3039284
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FZP-1/1.1/V/71/ 3.5/RV4.5
Material-No. 3039298
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFZP-1/1.1/V/AMG/ 3.5/RV4.5/0.2/24V-IP65
Material-No. 3039299
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KFZP-3+4/2.2/P/90/40
Material-No. 3039304
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KFZP-3+4/2.2/V/90/28
Material-No. 3047531
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
MFZP-2/2.1/V/90/20/RV6/1.5/400-50
Material-No. 3051014
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FZP-2/2.1/V/90/20/RV6
Material-No. 3051015
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Feed Pumps Direct Drive Series
Product brochure EN

(2.39 MB)