FSKV with one or more variable switch points

HYDAC fluid level sensors with variable switch points, custom settings for individual monitoring of the fluid levels in your container. One or more switch points can be sent as an electrical signal and used as a warning message for level regulation. High media-resistance even for challenging fluids. Choose from sizes from 076 to 381 mm and extensive accessories. Round plug connectors M8 or M12, switch contacts available as changeover contacts. Temperature range of operating fluid -20°C to +95°C. Please ask us for assistance in making your selection.
Material number
GP_1000421788
Product Search
Filter selection
Reset filter
Nom. size
Select all Reset selection
Grouped product items
FSKV-0127-0.0W-11103/H-/M12.000-2SP
Material-No. 3532134
Nom. size:
127
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKV-0176-0.0W-11103/H-/M12.000-2SP
Material-No. 3532906
Nom. size:
176
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKV-0254-0.0W-11103/H-/M12.000-2SP
Material-No. 3532912
Nom. size:
254
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKV-0381-0.0W-11103/H-/M12.000-2SP
Material-No. 3533091
Nom. size:
381
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKV-0254-0.0W-11103/H-/M12.000-1SP
Material-No. 3922623
Nom. size:
254
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKV-0127-0.0W-11103/H-/M12.000-1SP
Material-No. 3961116
Nom. size:
127
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKV-0381-0.0W-11103/H-/M12.000-1SP
Material-No. 4316823
Nom. size:
381
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual FSK 2SP / FSKV
Operating/maintenance instructions EN

(0.85 MB)

FSKV Fluid level sensor - Variable switch points
Product brochure EN

(0.67 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)