FSKF with one or more fixed switch points

HYDAC fluid level sensors with fixed switch points for monitoring the media levels in your tank. One or more switch points can send an electrical signal and be used as a warning message for level regulation. High media-resistance even for challenging fluids. Choose from sizes from 076 to 381 mm and extensive accessories. Available as changeover contact with round plug connector M12. Temperature range of operating fluid -20°C to +95°C – other versions on request. Please ask us for assistance in making your selection.
Material number
GP_1000421790
Product Search
Filter selection
Reset filter
Nom. size
Select all Reset selection
Plug connector design FSK
Select all Reset selection
Fastening screw FSK
Select all Reset selection
Grouped product items
FSKF-0127-0.2W-11100/H-/M12.000-2SP
Material-No. 3418419
Nom. size:
127
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0254-0.2W-11100/H-/M12.000-2SP
Material-No. 3477279
Nom. size:
254
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0381-0.2W-11100/H-/M12.000-2SP
Material-No. 3491323
Nom. size:
381
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0176-0.2W-11100/H-/M12.000-2SP
Material-No. 3502616
Nom. size:
176
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0076-0.0W-11000/N-/M12.000-1SP
Material-No. 3904969
Nom. size:
76
Fastening screw FSK:
M12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0076-0.0W-11000/N-/M10.000-1SP
Material-No. 4219058
Nom. size:
76
Fastening screw FSK:
M10
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual FSK 2SP / FSKV
Operating/maintenance instructions EN

(0.85 MB)

FSKF Fluid level sensor - Fixed switch points
Product brochure EN

(0.79 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)