FSKF long version

HYDAC fluid level sensors in long design for large-volume tanks. Choose from numerous sizes from 500 to 1000 mm and extensive seal variants. One or more switch points can be sent as an electrical signal and used as a warning message for level regulation. Temperature range of operating fluid -20°C to +95°C. Please ask us for assistance in making your selection.
Material number
GP_1000474008
learn more ...
  • Search Bar : $SL-1000057829 [1000493993] [global]
Product Search
Filter selection
Reset filter
Nom. size
Select all Reset selection
Plug connector design FSK
Select all Reset selection
Fastening screw FSK
Select all Reset selection

FSKF long version


Nominal size 500-1000Temperature range -20°C to +95°C
Grouped product items
FSKF-0127-0.2W-11100/H-/M12.000-2SP
Material-No. 3418419
Mounting nut:
With (fas. nut)
Contrast pane:
HYDAC
Fastening screw FSK:
M12
Additional function (+ banjo bolt):
Without
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0254-0.2W-11100/H-/M12.000-2SP
Material-No. 3477279
Mounting nut:
With (fas. nut)
Contrast pane:
HYDAC
Fastening screw FSK:
M12
Additional function (+ banjo bolt):
Without
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0381-0.2W-11100/H-/M12.000-2SP
Material-No. 3491323
Mounting nut:
With (fas. nut)
Contrast pane:
HYDAC
Fastening screw FSK:
M12
Additional function (+ banjo bolt):
Without
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0176-0.2W-11100/H-/M12.000-2SP
Material-No. 3502616
Mounting nut:
With (fas. nut)
Contrast pane:
HYDAC
Fastening screw FSK:
M12
Additional function (+ banjo bolt):
Without
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0076-0.0W-11000/N-/M12.000-1SP
Material-No. 3904969
Mounting nut:
With (fas. nut)
Contrast pane:
Neutral
Fastening screw FSK:
M12
Additional function (+ banjo bolt):
Without
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSKF-0076-0.0W-11000/N-/M10.000-1SP
Material-No. 4219058
Mounting nut:
With (fas. nut)
Contrast pane:
Neutral
Fastening screw FSK:
M10
Additional function (+ banjo bolt):
Without
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.