FSA long version, size 500–1000
HYDAC fluid level gauges in long design. For large-volume tanks, sizes of 500 to 1000 mm are available with numerous seal variants to choose from. The design compensates for the extended length by means of double O-ring sealing. Operating fluid temperature -20°C to +95°C – other versions on request.
Material number
learn more ...
GP_1000474006
- Search Bar : $SL-1000057925 [1000494051] [global]
Product Search
Filter selection
Reset filter
FSA long version, size 500–1000
Nominal size 500-1000Temperature range -20°C to +95°C
|
FSA-1000-2.10605/O2/M12.000
Material-No. 3783488
|
|
||||||||
|
FSA-0500-2.10605/O2/M12.000
Material-No. 3820044
|
|
||||||||
|
FSA-0600-2.10605/O2/M12.000
Material-No. 3820065
|
|
||||||||
|
FSA-0700-2.10605/O2/M12.000
Material-No. 3820066
|
|
||||||||
|
FSA-0800-2.10605/O2/M12.000
Material-No. 3820067
|
|
||||||||
|
FSA-0900-2.10605/O2/M12.000
Material-No. 3820068
|
|
||||||||
|
FSA-1000-2.10405/O2/M12.000
Material-No. 3858729
|
|
||||||||
|
FSA-0500-2.10405/O2/M12.000
Material-No. 3858731
|
|
||||||||
|
FSA-0600-2.10405/O2/M12.000
Material-No. 3858734
|
|
||||||||
|
FSA-0700-2.10405/O2/M12.000
Material-No. 3858747
|
|
||||||||
|
FSA-0800-2.10405/O2/M12.000
Material-No. 3858748
|
|
||||||||
|
FSA-0900-2.10405/O2/M12.000
Material-No. 3858749
|
|
||||||||
|
FSA-0500-2.11405/O2/M12.000
Material-No. 4422187
|
|
||||||||
|
FSA-0900-2.10405/O2/M12.200
Material-No. 4463030
|
|
||||||||
|
FSA-1000-2.10403/O2/M12.200
Material-No. 4476748
|
|
||||||||
|
FSA-0600-2.10405/O2/M12.200
Material-No. 4480448
|
|
||||||||
|
FSA-1000-2.11405/O2/M12.000
Material-No. 4527549
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FSA Fluid level gauge - long version
Product brochure
EN
(0.56 MB)