FSA-IB with pilot operated check valve, size 076–1000

HYDAC fluid level gauges with leakage protection in event of glass breakage. The current fluid level can be read off at any time by unlocking the check valves and tank leakage is prevented. Choose from sizes from 076 to 1000 mm. Robust design in stainless steel for rough installation places and high media- and UV-resistance even for difficult media such as fluids containing glycol. Certified by Bureau Veritas (BV) and American Bureau of Shipping (ABS).
Material number
GP_1000421778
learn more ...
  • Search Bar : $SL-1000057925 [1000494051] [global]
Product Search
Filter selection
Reset filter
Nom. size
Select all Reset selection
Material, O-ring/sealing disc
Select all Reset selection
Material, connector, FSA
Select all Reset selection
Contrast pane
Select all Reset selection

FSA-IB with pilot operated check valve, size 076–1000


Nominal size 076 - 381Temperature range -20°C to +95°CBV- and ABS-certifiedFind the right product here. Learn more
Grouped product items
>FSA-127-1.0/T/12-SO7/SO78 2xIB->4828527
Material-No. 4268760
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
HYDAC with thermometer
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-127-2.0/T/12-SO7/SO78 2xIB->4828528
Material-No. 4496496
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
HYDAC with thermometer
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSA-254-2.0/T/12-SO7/SO78 2xIB BV 1BAR
Material-No. 4496568
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
HYDAC with thermometer
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-381-2.0/T/12-SO7/SO78 2xIB->4828535
Material-No. 4497511
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
HYDAC with thermometer
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-127-1.0/-/12-SO7/SO78 2xIB->4750064
Material-No. 4497775
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Neutral
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-254-2.0/-/12-SO7/SO78 2xIB->4750088
Material-No. 4497935
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Neutral
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-1000-2.0/-/12-SO7/SO782xIB->4750063
Material-No. 4498296
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Without
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-900-2.0/-/12-SO7/SO78 2xIB->4750207
Material-No. 4499416
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Without
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-800-2.0/-/12-SO7/SO78 2xIB->4750206
Material-No. 4499422
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Without
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-127-2.0/-/12-SO7/SO78 2XIB->4750085
Material-No. 4499550
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Neutral
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-176-1.0/-/12-SO7/SO78 2xIB->4750086
Material-No. 4499658
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Neutral
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-176-2.0/T/12-SO7/SO78 2xIB->4828530
Material-No. 4501863
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
HYDAC with thermometer
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-254-1.0/T/12-SO7/SO78 2xIB->4828531
Material-No. 4501864
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
HYDAC with thermometer
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-381-2.0/-/12-SO7/SO78 2xIB->4750090
Material-No. 4502016
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
HYDAC
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-700-2.0/-/12-SO7/SO78 2xIB->4750164
Material-No. 4504344
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Without
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-176-1.0/T/12-SO7/SO78 2xIB->4828529
Material-No. 4506343
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
HYDAC with thermometer
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-254-1.0/-/12-SO7/SO78 2xIB->4751606
Material-No. 4506625
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Neutral
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-381-1.0/-/12-SO7/SO78 2xIB->4750089
Material-No. 4506627
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Neutral
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
>FSA-500-1.0/-/12-SO7/SO78 2xIB->4750163
Material-No. 4506671
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Without
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FSA-381-2.0/-/12-SO7/SO78 2xIB ABS 1BAR
Material-No. 4520512
Mounting nut:
With (fas. nut)
Fastening screw, FSA:
M12
Contrast pane:
Neutral
Material, frame, FSA:
Stainless steel
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
5050 1 B2 11 14 BA FSA RV
Operating/maintenance instructions EN

(0.69 MB)

FSA-IB Fluid level gauge with pilot operated non-return valve
Product brochure EN

(0.52 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)