FMND – up to 250 bar, in acc. with DIN 24550, switchable

The FMND medium-pressure line filter in acc. with DIN 24550 is suitable for applications with max. pressure ranges of 250 bar.
Material number
GP_1000515409
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters

FMND – up to 250bar, in acc. with DIN 24550, switchable


Grouped product items
FMND BH/HC 400 LDF 6 LZ 1.2 /-DB
Material-No. 1273261
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 160 LDE 10 LZ 1.2 /-DB
Material-No. 1273318
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 160 LDF 3 D 1.2 /-L110
Material-No. 1274997
Other features:
L110=lamp voltage 115V
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 400 LDF 3 D 1.2 /-L110
Material-No. 1274998
Other features:
L110=lamp voltage 115V
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND W/HC 160 LDE 25 LZ 1.2 /-DB
Material-No. 1275183
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 160 LDE 10 D 1.2 /-L220-B7
Material-No. 1275334
Other features:
L220=lamp voltage 230V
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BH/HC 400 LDK 6 D 1.2 /-LED
Material-No. 1275491
Other features:
LED=CI with LED display
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 250 LDF 25 D 1.2 /-L24-B7
Material-No. 1275743
Other features:
L24=lamp voltage 24V
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 160 LDE 10 A 1.2 /-B7
Material-No. 1275818
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 160 LDE 25 C 1.2 /-B7
Material-No. 1275828
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 400 LDF 10 D 1.2 /-L24
Material-No. 1275889
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 250 LDK 6 C 1.2
Material-No. 1275913
Other features:
0=no other features
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 250 LDF 25 D 1.2 /-L24
Material-No. 1276017
Other features:
L24=lamp voltage 24V
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BH/HC 250 LDF 6 D 1.2 /-L220
Material-No. 1276073
Other features:
L220=lamp voltage 230V
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BH/HC 160 LDE 6 D 1.2 /-L220
Material-No. 1276074
Other features:
L220=lamp voltage 230V
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 160 LDF 10 A 1.2 /-B7
Material-No. 1276179
Other features:
0=no other features
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 160 LDF 10 D 1.2 /-L24
Material-No. 1276224
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 160 LDF 10 LZ 1.2 /-DB-B7
Material-No. 1276312
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND W/HC 160 LDF 25 B 1.2 /-W-B7
Material-No. 1276405
Other features:
W=for HFA/HFC fluid
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FMND BN/HC 160 LDK 6 C 1.2
Material-No. 1276416
Other features:
0=no other features
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FMND Change over inline filter DIN 24550
Spare parts list EN

(1.34 MB)

FMND Change-Over Inline Filter to DIN 24550
Product brochure EN

(0.5 MB)