FM – Flexmicron

The candle filter elements of the Flexmicron series are used for solid particle separation in a wide variety of applications. They are characterised by enormous flexibility in terms of field of application, medium, filter fineness and adapters. The product range offers the right element for every application and includes:
  • Pleated elements for applications with highest purity requirements (P = premium version)
  • Spun Spray Elements for applications with high (S = standard version) or medium (E = economy version) fluid and grade purity requirements

For use on parts cleaning systems, test benches, hydraulic and lubrication systems and for cooling lubricants KSS.

  • High separation efficiency (up to 99.99%)
  • Filtration rating: 1 to 90 µm
  • High contamination retention capacity
  • Search Bar: Search Bar
Material number
GP_1000421396
Product Search
Filter selection
Reset filter
Grouped product items
N10FM-S050-PP1N
Material-No. 3480892
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E005-PP13F
Material-No. 3483111
End cap form:
Type 13
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E010-PP13F
Material-No. 3483112
End cap form:
Type 13
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E040-PP13F
Material-No. 3483113
End cap form:
Type 13
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N30FM-P010-PES2F
Material-No. 3483337
End cap form:
Type 2
Element type:
FlexMicron P(Premium)
Size:
30
Filter material, element:
PES=polyester
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S040-PA1F
Material-No. 3483793
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PA=polyamide
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-P070-PES1F
Material-No. 3485047
End cap form:
Type 1
Element type:
FlexMicron P(Premium)
Size:
40
Filter material, element:
PES=polyester
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E020-PP1F
Material-No. 3487667
End cap form:
Type 1
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-P020-PES1F
Material-No. 3491730
End cap form:
Type 1
Element type:
FlexMicron P(Premium)
Element type:
FM – Flexmicron
Size:
40
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S040-PP1F
Material-No. 3497846
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10FM-S001-PP2F
Material-No. 3498766
End cap form:
Type 2
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-E020-PP1N
Material-No. 3499914
End cap form:
Type 1
Element type:
FlexMicron E(Economy)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10FM-S010-PP1F
Material-No. 3502718
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10FM-S001-PA1N
Material-No. 3504787
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PA=polyamide
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S010-PA1N
Material-No. 3504837
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PA=polyamide
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S010-PP1F
Material-No. 3504838
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S020-PP1F
Material-No. 3504839
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N30FM-P020-PES5F
Material-No. 3504910
End cap form:
Type 5
Element type:
FlexMicron P(Premium)
Size:
30
Filter material, element:
PES=polyester
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N40FM-S030-PP1F
Material-No. 3505367
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
40
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
N10FM-S050-PP1F
Material-No. 3505817
End cap form:
Type 1
Element type:
FlexMicron S(Standard)
Size:
10
Filter material, element:
PP=polypropylene
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Flexmicron Economy FM-E
Product brochure EN

(0.3 MB)

Flexmicron Standard FM-S
Product brochure EN

(0.31 MB)

FM-P Flexmicron Premium
Product brochure EN

(0.31 MB)

Flexmicron Lacquer FM-L
Product brochure EN

(0.74 MB)