Flow rate EVS 3000-H with HSI-sensor detection
- Flow rate transmitter
- For HMG 500, HMG 510, HMG 2500, HMG 4000
- HSI interface (HYDAC Sensor Interface)
- Aluminium or stainless steel design
- Four measuring ranges available
- 1.2 to 20 l/min
- 6 to 60 l/min
- 15 to 300 l/min
- 40 to 600 l/min
- Accuracy ±2.0% of the momentary value
- Additional measurement connections for temperature and pressure sensors
- Search Bar: Search Bar
Material number
GP_1000562594
|
EVS 3108-H-0060-000
Material-No. 909293
|
|
||||||
|
EVS 3108-H-0300-000
Material-No. 909404
|
|
||||||
|
EVS 3108-H-0020-000
Material-No. 909405
|
|
||||||
|
EVS 3108-H-0600-000
Material-No. 909403
|
|
||||||
|
EVS 3118-H-0060-000
Material-No. 909406
|
|
||||||
|
EVS 3118-H-0600-000
Material-No. 909407
|
|
||||||
|
EVS 3118-H-0300-000
Material-No. 909408
|
|
||||||
|
EVS 3118-H-0020-000
Material-No. 909409
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

EVS 3100-H User manual D/E/F
Operating/maintenance instructions
EN
(0.51 MB)

Electronic Flow Rate Transmitter with HSI Sensor Recognition EVS 3100-H/ EVS 3110-H
Product brochure
EN
(0.71 MB)